Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups7N-7747: HOUSING
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups7N-7747: HOUSING
7N-7747: HOUSING

Turbocharger Turbine Housing

Brand: Cat

Product Images
7N-7747: HOUSING
7N-7747: HOUSING

Turbocharger Turbine Housing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7N-7747

Units of Measure

USMetric
Width (mm): 203.2
Height (mm): 165.1
Length (in): 8.3
Height (in): 6.5
Length (mm): 210.8
View More
Compatible Models for part number 7N-7747

TRACK-TYPE TRACTOR

D6D SR D6G2 XL D6D D6E D6F SR D6G D6H D5B

RIPPER

951 955 977 6 5 4

HYDRAULIC CONTROL

143 153 141 163 140

INDUSTRIAL ENGINE

3306 3306B

BULLDOZER

6S 6SU 6A

WINCH

56 55 56H

MOTOR GRADER

12H NA 140H NA 12H 12G 12H ES 140H ES 143H 160H NA 160H 140H 140G 14G

WHEEL LOADER

966C 966R

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced