Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Insulation7T-6063: 6.35mm Thick Cab Heater Insulation
HomeCabsCab InteriorCab Insulation7T-6063: 6.35mm Thick Cab Heater Insulation
7T-6063: 6.35mm Thick Cab Heater Insulation

Cat® Cab Heater Insulation effectively retains heat generated by the cab heater preventing heat loss and minimizing cold air infiltration

Brand: Cat

Product Images
7T-6063: 6.35mm Thick Cab Heater Insulation
7T-6063: 6.35mm Thick Cab Heater Insulation

Cat® Cab Heater Insulation effectively retains heat generated by the cab heater preventing heat loss and minimizing cold air infiltration

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7T-6063

Units of Measure

USMetric
Overall Width (in): 7.99
Material: PVC Plastic
Overall Length (in): 18.6
Overall Width (mm): 203.0
Thickness (in): 0.25
Overall Length (mm): 472.5
Thickness (mm): 6.35
View More
Compatible Models for part number 7T-6063

TRACK-TYPE TRACTOR

D9R D9L D9N D10N D8L D11N

RIPPER

11 10 9 8

BULLDOZER

8S 8U 11U 9C 9U 10SU 10U 9S 11SU 9SU 8A

WINCH

59N 59L 59 58 58L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced