Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings7T-8863: Bearing-Aligning
HomeDrivetrainDifferentialsDifferential Bearings7T-8863: Bearing-Aligning
7T-8863: Bearing-Aligning

Cat® Self-Aligning Spherical Plain Bearing

Brand: Cat

Product Images
7T-8863: Bearing-Aligning
7T-8863: Bearing-Aligning
7T-8863: Bearing-Aligning
7T-8863: Bearing-Aligning
7T-8863: Bearing-Aligning

Cat® Self-Aligning Spherical Plain Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7T-8863

Units of Measure

USMetric
Length (in): 1.693
Inside Length (in): 1.693
Length (mm): 43.0
Inside Length (mm): 43.0
Outside Length (in): 1.102
Outside Diameter (mm): 75.0
Inside Diameter (mm): 45.0
Outside Diameter (in): 2.953
Inside Diameter (in): 1.772
Outside Length (mm): 28.0
Diameter (in): 2.63,2.638
Diameter (mm): 67.0
Material: Steel Bearing
View More
Compatible Models for part number 7T-8863

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced