Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges7T-9779: Dozer Cutting Edge
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges7T-9779: Dozer Cutting Edge
7T-9779: Dozer Cutting Edge

Cat® 35 mm Bolt-On Dozer Cutting Edge - RH/LH

Brand: Cat

Product Images
7T-9779: Dozer Cutting Edge
7T-9779: Dozer Cutting Edge
7T-9779: Dozer Cutting Edge
7T-9779: Dozer Cutting Edge
7T-9779: Dozer Cutting Edge

Cat® 35 mm Bolt-On Dozer Cutting Edge - RH/LH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7T-9779

Units of Measure

USMetric
End 2 Hole Offset (in): 5.0
Position: Rh/lh
End 1 Shape: Straight
End 2 Shape: Double Angled
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.378
Overall Length (in): 32.74
Hole Quantity: 5
Hole Size: 1-1/4-in Plow Bolt (36.5 Mm Square)
Thickness (mm): 35.0
End 1 Hole Offset (in): 3.74
Width (mm): 406.0
End 1 Hole Offset (mm): 95.0
Hole Spacing (in): 6.0
Edge Type: Continuous
Hole Spacing (mm): 152.4
End 2 Hole Offset (mm): 127.0
Overall Length (mm): 831.6
Width (in): 15.984
View More
Compatible Models for part number 7T-9779

TRACK-TYPE TRACTOR

D9L

RIPPER

9

BULLDOZER

9U 9C 9S

WINCH

59

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced