Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainClutches & ComponentsClutch Housing7T-9989: Transmission Planetary Rotating Clutch Housing
HomeDrivetrainClutches & ComponentsClutch Housing7T-9989: Transmission Planetary Rotating Clutch Housing
7T-9989: Transmission Planetary Rotating Clutch Housing

Cat® Transmission Planetary Rotating Clutch Housing houses components, aiding rotation and engagement for enhanced transmission efficiency with reliability

Brand: Cat

fallback-image
7T-9989: Transmission Planetary Rotating Clutch Housing

Cat® Transmission Planetary Rotating Clutch Housing houses components, aiding rotation and engagement for enhanced transmission efficiency with reliability

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7T-9989
Material: Ductile (Spheroidal) Iron
View More
Compatible Models for part number 7T-9989

TRACK-TYPE TRACTOR

D4C III D3B D3C D4C II D5C III D4C D5C D3C II D3C III

RIPPER

3

INTEGRATED TOOLCARRIER

IT28 IT18B IT28B IT18

TRACK LOADER

931B 935C 931C 935B 939 933 935C II 931C II

BULLDOZER

4P D5C PATLGP 5A PAT 3P D5C PAT

WINCH

53

BACKHOE

D3 931

WHEEL LOADER

G926 916 926E G916 926 930R 930T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced