Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps7W-6263: CONNECTION
HomeEngineFuel SystemFuel Pumps7W-6263: CONNECTION
7W-6263: CONNECTION

Fuel Injection Pump Connection

Brand: Cat

fallback-image
7W-6263: CONNECTION

Fuel Injection Pump Connection

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7W-6263

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 10.16
Length (in): 4.0
Height (in): 0.4
Length (mm): 101.6
View More
Compatible Models for part number 7W-6263

ASPHALT PAVER

AP-800 AP-800B

WINDROW ELEVATOR

WE-601B

BACKHOE LOADER

426 416 438 428 436

VIBRATORY COMPACTOR

CP-433B CS-431B CS-433B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced