Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Lines/High Pressure Lines7W-7722: Tube Assembly
HomeEngineFuel SystemFuel Lines/High Pressure Lines7W-7722: Tube Assembly
7W-7722: Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
7W-7722: Tube Assembly
7W-7722: Tube Assembly
7W-7722: Tube Assembly
7W-7722: Tube Assembly
7W-7722: Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7W-7722

Units of Measure

USMetric
Material: STEEL
Outer Diameter (mm): 6.0
Outer Diameter (in): 0.24
Approximate Overall Length (mm): 1,063.0
View More
Compatible Models for part number 7W-7722

TRACK-TYPE TRACTOR

D4H

RIPPER

4

BULLDOZER

4S 4P 4A

WINCH

55 54

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced