Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0275: 5/16''-18 x 3 1/4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0275: 5/16''-18 x 3 1/4'' Hex Head Bolt
7X-0275: 5/16''-18 x 3 1/4'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
7X-0275: 5/16''-18 x 3 1/4'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0275

Units of Measure

USMetric
Bolt Length (in): 3.25
Bolt Length (mm): 82.55
Bolt Type: Hex Head
Head Height (in): 0.24
Coating: Zinc
Grip Length (in): 2.25
Drive (in): 1/2
Material: STEEL,Carbon Steel,Alloy Zinc
Grip Length (mm): 57.15
Thread: Coarse
Material Description: SAE J429 Grade 8. Head Marking - 6 radial lines (150 ksi Ultimate Tensile Strength)
Thread Size (in - TPI) (in): 5/16-18
Hand of Thread: RH
Thread Size (in): 0.012
Grip Length - 2 (in): 2.25
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.3125
Head Height - 4 (in): 0.24
Total Bolt Length - 3 (in): 3 1/4
Thread Size (dia x pitch) (mm): 5/16x18
Finish: Zinc Plated
Head Width - 5 (in): 0.5
View More
Compatible Models for part number 7X-0275

PUMPER

SPF743 SPF343

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G

OFF HIGHWAY TRUCK

798 AC 796 AC 794 AC 798

WINCH

59N 59L 58L

WHEEL SKIDDER

530B

TRACK-TYPE TRACTOR

D8R D8R II D9N D10N D10R

ASPHALT PAVER

AP-1000

MARINE AUXILIARY

C32B

MARINE ENGINE

C18 C15 C32 C32 MARINE

STABILIZER MIXER

SM-350

VIBRATORY COMPACTOR

CS-431C CP-533C CS-323C CS-433C CP-533 CS-533 CP-433C CP-563 CP-323C CS-533C CS-563C CP-563C

MULTI TERRAIN LOADER

277D 297D2 257D 287D 297D2 XHP

COMPACT TRACK LOADER

249D 289D 249D3 259D 299D2 XHP 239D 279D 239D3 299D3 XE 299D3 299D2

GENERATOR SET

C18 G3520H 3412C C32

WHEEL TRACTOR

623G 651E 657E 639D 631E 637E

RECLAIMER MIXER

RM-350

ENGINE

C32 MARINE

COMPACT WHEEL LOADER

908M 906M 907M

WHEEL LOADER

907K 908 906K 907 906 908K

ARTICULATED TRUCK

D400E D400D D350E D40D

RIPPER

9

SKID STEER LOADER

226D 242D 272D3 XE 272D3 272D2 226D3 246D 232D 236D 232D3 236D3 262D 272D2 XHP

TRUCK

794 AC

WHEEL SCRAPER

623G 657E

BULLDOZER

9U 9SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced