Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Bolts7X-0410: Hex Head Bolts, Zinc Plated
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Bolts7X-0410: Hex Head Bolts, Zinc Plated
7X-0410: Hex Head Bolts, Zinc Plated

Inch

Brand: Cat

Product Images
7X-0410: Hex Head Bolts, Zinc Plated
7X-0410: Hex Head Bolts, Zinc Plated

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0410

Units of Measure

USMetric
Bolt Length (in): 4
Bolt Length (mm): 101.6
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 1.75
Grip Length (mm): 44.45
Thread: Coarse
Thread Size (in - TPI) (in): 1-8
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel
Thread Size (in): 0.039
Grip Length - 2 (in): 1.75
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 1.000
Head Height - 4 (in): 0.71
Total Bolt Length - 3 (in): 4
Thread Size (dia x pitch) (mm): 1.000x8
Finish: Zinc Plated
Head Width - 5 (in): 1.5
View More
Compatible Models for part number 7X-0410

PUMPER

SPS342 CPT372

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

GENERATOR

SR5 SR4B SR4BHV

POWER MODULE

3516C PP3516 PMG3516 PM3508 PM3516

OFF HIGHWAY TRUCK

3508B

WINCH

54H 55

MOTOR GRADER

16H NA 16H 16G

TRACK SKIDDER

527

TRACK-TYPE TRACTOR

D6N LGP D4H D5N D5H D6N XL D6N

WHEEL SKIDDER

525 515

ASPHALT PAVER

AP-655C AP-655D BG-2455D BG-2455C AP-1055B AP-1055D AP-1055E BG-240C BG600D BG555E AP-900B BG-2255C AP-1000B AP-1000E AP-1000D BG-225C AP-555E AP-600D BG-230D AP-1050B AP-650B AP-800D AP-800C BG655D BG1000E BG-230 AP-500E BG-260D BG-260C BG1055E BG-245C BG500E

MARINE ENGINE

3516B

MARINE AUXILIARY

3516B 3512C 3512B 3508B

HARVESTER HEAD

HH44 DE

STABILIZER MIXER

SM-350

EXCAVATOR

374F L 390D 390F 374F 390D L 395 374D L 390F L 374

VIBRATORY COMPACTOR

CS-573 CP-533C CS-583 CS-433B CS-323 CS-563 CS-531C CP-533 CS-533 CS-531 CP-433B CP-563 CP-323 CS-533C CS-563C CP-563C

GENERATOR SET

G3520 G3516 G3508 G3516B G3516C G3516E G3516H G3520C G3520B 3516 G3520E 3508B 3512 G3520H 3512C 3512B 3508 3516C 3516B

RECLAIMER MIXER

RM-350B RM-350

PETROLEUM ENGINE

3512 3516C 3516B 3512C 3512B

COLD PLANER

PR-1000C PR-1000 PM-465

WHEEL DOZER

834B 824C

LANDFILL COMPACTOR

836

SOIL STABILIZER

SS-250

ROAD RECLAIMER

RM-350B RR-250

GEN SET ENGINE

3516B 3508 3512 3512B 3508B 3516

RIPPER

5 4 D5

ENGINE - INDUSTRIAL

LD700E

TRUCK

MT4400D AC

WHEEL SCRAPER

651E 657E

ASPHALT SCREED

8 FT 10 FT 8-16B 10-20WB 10-20B 10B

BULLDOZER

4S 4P 5A 5P 5S 824S 834U 834S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced