Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers7X-1751: Wiper Motor Assembly
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers7X-1751: Wiper Motor Assembly
7X-1751: Wiper Motor Assembly

Cat® Windshield Wiper Motor Assembly (24 V) (Door) (RH)

Brand: Cat

Product Images
7X-1751: Wiper Motor Assembly
7X-1751: Wiper Motor Assembly

Cat® Windshield Wiper Motor Assembly (24 V) (Door) (RH)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-1751

Units of Measure

USMetric
Notes: 2 speed
Overall Width (in): 6.4
Overall Width (mm): 163.0
Overall Length (in): 4.2
Overall Length (mm): 105.6
Connector Type: 2 pin, 2 socket and ground
View More
Compatible Models for part number 7X-1751

TRACK-TYPE TRACTOR

D6H XL D6H XR D8R D8N D6H II D7H D6H

RIPPER

7 6 8

BULLDOZER

7S 7U 6S 8U 6SU 8SU 7SU 6A 7A 7S LGP 8A

WINCH

56 56H 57H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced