Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home8C-3082: SEAL
Home8C-3082: SEAL
8C-3082: SEAL

O-ring

Brand: Cat

Product Images
8C-3082: SEAL
8C-3082: SEAL

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8C-3082

Units of Measure

USMetric
Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Polymer: Fkm (fluorocarbon)
Material: FKM - Fluoroelastomer,Fluoroelastomer (FKM) Rubber
Material Hardness: 90a
Cross Section Diameter (mm): 1.65
Inside Diameter (mm): 14.5
Cross Section Diameter (in): 0.065
Inside Diameter (in): 0.571
View More
Compatible Models for part number 8C-3082

MULTI TERRAIN LOADER

277D 297D2 257D3 257D 287D 297D2 XHP

COMPACT TRACK LOADER

285XE 249D 289D 279D3 249D3 259D 275 285 299D2 XHP 289D3 255 259D3 265 275XE 239D 279D 239D3 299D3 XE 299D3 299D2

TRUCK ENGINE

C9 C13 C15

RECLAIMER MIXER

RM-250C

TRACK LOADER

953C

MOTOR GRADER

163H 163H NA 143H

WHEEL LOADER

907K 908 906K 907 906M 906 908K 908M 924K 924 930 938 938K 930K

COMPACT WHEEL LOADER

920K 914K 914M 908M 914 910 906M 918M 910K 910M 930 938 907M 920 926

ROAD RECLAIMER

RR-250B

SOIL STABILIZER

SS-250B

FORWARDER

574B 564 574

TRACK-TYPE TRACTOR

D6R III D2 D1 D3 D4K2 LGP D6R STD D3K2 XL D6R XL D6R II D5K2 LGP D3K2 LGP D10N D10R D5K2 XL D7R II D4K2 XL

KNUCKLEBOOM LOADER

539

CHALLENGER

65C 65B 65D 70C 65 75C 75 85C

MINI HYD EXCAVATOR

303.5E2 CR 305.5E2 CR 304.5E2 305E2 CR 305.5E2 304E2 303.5E2 305E2 304E2 CR

TRACK FELLER BUNCHER

TK1051

PIPELAYER

572R II 572R

WHEELED EXCAVATOR

M318C

SKID STEER LOADER

289D3 226D 262D3 242D3 246D3 242D 270XE 272D3 XE 272D3 272D2 249D3 226D3 246D 250 279D3 232D 260 236D 270 232D3 236D3 262D 272D2 XHP 265

EXCAVATOR

M312 M315 M318 M320

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced