8C-4826: Piston Wear Ring
+ / - Hover over image to Zoom
Other Views

    8C-4826: Piston Wear Ring

    Part Number: 8C-4826
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Inside Diameter - B (+/- 0.08inch) (mm): 142.67
    • Outside Diameter (mm): 152.40
    • Oversize Dim: 0.030
    • Width - A (+/- 0.762 mm) (mm): 69.85
    We currently do not have any equipment model information for this part.