8C-4846: Piston Wear Ring
+ / - Hover over image to Zoom
Other Views

    8C-4846: Piston Wear Ring

    Part Number: 8C-4846
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Inside Diameter - B (+/- 0.08inch) (in): 6.87
    • Outside Diameter (in): 7.25
    • Oversize Dim: 0.030
    • Width - A (+/- 0.03inch) (in): 3.07
    We currently do not have any equipment model information for this part.