8C-4917: Piston Seal
+ / - Hover over image to Zoom
Other Views

    8C-4917: Piston Seal

    Part Number: 8C-4917
    Brand: Cat
    Retrieving Price.....

    Type 3

    A two-piece seal, consisting of a piston ring and an expander, which prevents oil transfer between the rod end of the cylinder and the cap end. The piston seal is usually made of Teflon, with nylon available for pressure greater than 3000 psi (20,670 kpa). The various shaped expanders are nitrile.

    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 2.75
    • Groove Diameter - B (+/- 0.003inch) (in): 2.38
    • Groove Width - A (+/- 0.002inch) (in): 0.19
    • Oversize Dim: 0.030
    • Seal Shape: Type 3
    We currently do not have any equipment model information for this part.