Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home8C-5218: Press-In Wiper Seal
Home8C-5218: Press-In Wiper Seal
8C-5218: Press-In Wiper Seal

Seal Shape: Type B - Double Lip Wiper

Brand: Cat

Product Images
8C-5218: Press-In Wiper Seal
8C-5218: Press-In Wiper Seal

Seal Shape: Type B - Double Lip Wiper

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8C-5218

Units of Measure

USMetric
Width - A (+/- 0.508 mm) (mm): 101.67
Material: URE,Plastic Plastic,Urethane Rubber
Outside Diameter - B (in): 0.55
Inside Diameter (mm): 76.15
Outside Diameter - B (mm): 14.00
Seal Shape: Type B - Double Lip Wiper
Width - A (+/- 0.02inch) (in): 4.00
Inside Diameter (in): 3.0
View More
Compatible Models for part number 8C-5218

INTEGRATED TOOLCARRIER

IT62G IT38G IT38F

TRACK LOADER

953B 953

BACKHOE LOADER

446

WHEEL DOZER

824G

LANDFILL COMPACTOR

826G

WINCH

59N 59L 58L 57H 56 56H

WHEEL LOADER

980G II 960F 980C 980F 980H 980G 950B/950E 950B 950E 950G 950F 962G 980F II 950F II

TRACK-TYPE TRACTOR

D6H XL D6H XR D5H XL D8R D8L D8N D6H II D9R D9N D6R D6M D6N D6H

ARTICULATED TRUCK

D250E

RIPPER

953B 6 9 8

PIPELAYER

578

WHEEL SCRAPER

633E

FRONT SHOVEL

235C

EXCAVATOR

345B II 345B L 219D 215C 215D 235B 235C 235D 235 219 345B

BULLDOZER

8S 8U 9U 9SU 6A 6S 6SU 8SU 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced