Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits8C-5451: Transmission Parts & Case Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
8C-5451: Transmission Parts & Case Gasket Kit
8C-5451: Transmission Parts & Case Gasket Kit

Transmission Gasket Kit - Parts & Case

Brand: Cat

Product Images
8C-5451: Transmission Parts & Case Gasket Kit
8C-5451: Transmission Parts & Case Gasket Kit

Transmission Gasket Kit - Parts & Case

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

5D-7523: 684.28mm Inner Diameter O-Ring Seal
5D-7523: 684.28mm Inner Diameter O-Ring SealQuantity: 1
5F-0149: 91.44mm Inner Diameter Seal O Ring
5F-0149: 91.44mm Inner Diameter Seal O RingQuantity: 2
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 1
4F-7389: 5.33 x 37.47mm 75A NBR O-Ring
4F-7389: 5.33 x 37.47mm 75A NBR O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
7G-1594: 0.5mm Thick Cover Gasket
7G-1594: 0.5mm Thick Cover GasketQuantity: 1
8M-4989: 69.22mm Inside Diameter Seal-O-Ring
8M-4989: 69.22mm Inside Diameter Seal-O-RingQuantity: 2
5D-6428: 608.08mm Inside Diameter Seal-O-Ring
5D-6428: 608.08mm Inside Diameter Seal-O-RingQuantity: 3
2H-6338: 3.53 x 85.32mm 75A NBR O-Ring
2H-6338: 3.53 x 85.32mm 75A NBR O-RingQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
7G-6373: 0.8mm Thick Cover Gasket
7G-6373: 0.8mm Thick Cover GasketQuantity: 1
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 3
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 8C-5451

We are still working on adding a specification for this part.

Compatible Models for part number 8C-5451

TRUCK

793 793B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced