Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits8C-6537: Transmission Oil Filter Kit
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits8C-6537: Transmission Oil Filter Kit
8C-6537: Transmission Oil Filter Kit

Transmission Oil Filter Kit

Brand: Cat

fallback-image
8C-6537: Transmission Oil Filter Kit

Transmission Oil Filter Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 4
5P-9262: 3.99mm Inside Diameter Seal-O-Ring
5P-9262: 3.99mm Inside Diameter Seal-O-RingQuantity: 1
2S-8439: 123.19mm Inside Diameter Seal-O-Ring
2S-8439: 123.19mm Inside Diameter Seal-O-RingQuantity: 1
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 1
6F-6673: Rubber O Ring Seal
6F-6673: Rubber O Ring SealQuantity: 4
Showing 1 to 5 of 5
DescriptionSpecificationsCompatible Models
Specifications for part number 8C-6537

We are still working on adding a specification for this part.

Compatible Models for part number 8C-6537

MOTOR GRADER

16G

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced