Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits8C-6729: KIT-POWERTRAIN OIL SYSTEM
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
8C-6729: KIT-POWERTRAIN OIL SYSTEM
8C-6729: KIT-POWERTRAIN OIL SYSTEM

Drive Train Oil System Kit

Brand: Cat

fallback-image
Discontinued
8C-6729: KIT-POWERTRAIN OIL SYSTEM
Contact your dealer for replacement options.

Drive Train Oil System Kit

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

Description:
This Gasket Kit contains all gaskets, seals, and o-rings needed to reseal the drive train oil lines. This includes oil lines for the transmission, torque converter, and steering clutch.

Attributes:
A Cat® Transmission Gasket Kit allows you to order a single part number which contains all the components for the application, while incorporating changes for the latest design changes.

Recommended Application:
All Applications

Description:
This Gasket Kit contains all gaskets, seals, and o-rings needed to reseal the drive train oil lines. This includes oil lines for the transmission, torque converter, and steering clutch.

Attributes:
A Cat® Transmission Gasket Kit allows you to order a single part number which contains all the components for the application, while incorporating changes for the latest design changes.

Recommended Application:
All Applications

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Wheel Scraper
627F627E
View More
Wheel Scraper
627F627E
Warranty Information
Return Policy
Parts included in this kit

No results available.

6D-4733: Powertrain Oil Line Gasket
6D-4733: Powertrain Oil Line GasketQuantity: 1
2D-5248: 1.57mm Thick Round Gasket
2D-5248: 1.57mm Thick Round GasketQuantity: 2
8M-5010: 53.57mm Inside Diameter Seal-O-Ring
8M-5010: 53.57mm Inside Diameter Seal-O-RingQuantity: 2
1H-7339: SEAL-O-RING
1H-7339: SEAL-O-RINGQuantity: 1
8M-4987: 3.53 x 32.92mm 70A VMQ O-Ring
8M-4987: 3.53 x 32.92mm 70A VMQ O-RingQuantity: 7
6V-9746: 1.78 x 18.94mm 90A NBR O-Ring
6V-9746: 1.78 x 18.94mm 90A NBR O-RingQuantity: 2
6F-6673: Rubber O Ring Seal
6F-6673: Rubber O Ring SealQuantity: 1
5F-8000: 3.53 x 50.39mm 75A NBR O-Ring
5F-8000: 3.53 x 50.39mm 75A NBR O-RingQuantity: 2
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 2
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Description for part number 8C-6729

Description:
This Gasket Kit contains all gaskets, seals, and o-rings needed to reseal the drive train oil lines. This includes oil lines for the transmission, torque converter, and steering clutch.

Attributes:
A Cat® Transmission Gasket Kit allows you to order a single part number which contains all the components for the application, while incorporating changes for the latest design changes.

Recommended Application:
All Applications

View More
Specifications for part number 8C-6729

We are still working on adding a specification for this part.

Compatible Models for part number 8C-6729

WHEEL SCRAPER

627F 627E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert