Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home8C-7577: BOLT
Home8C-7577: BOLT
8C-7577: BOLT

Cat® Hex Head, M24 Thread Size, 3mm Thread Pitch, 115mm long

Brand: Cat

Product Images
8C-7577: BOLT
8C-7577: BOLT

Cat® Hex Head, M24 Thread Size, 3mm Thread Pitch, 115mm long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 8C-7577

Description:

  • Bolts work with nuts to help secure components.

View More
Specifications for part number 8C-7577

Units of Measure

USMetric
Bolt Length (in): 4.528
Bolt Length (mm): 115.0
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 2.402
Grip Length (mm): 61.0
Thread: Coarse
Thread Size (in - TPI) (in): M24-3
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc,Low Alloy Steel
Thread Size (in): 0
Class or Grade: Cat/iso 898-1 Class 11.9
Thread Size (mm): M24
Thread Size (dia x pitch) (mm): M24x3
View More
Compatible Models for part number 8C-7577

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced