Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8C-9014: SEAL HEAD
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8C-9014: SEAL HEAD
8C-9014: SEAL HEAD

Head Seal

Brand: Cat

Product Images
8C-9014: SEAL HEAD
Contact your dealer for replacement options.

Head Seal

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8C-9014

Units of Measure

USMetric
Material Description: Urethane Rubber has excellent abrasion and cut resistance, and works petroleum based lubricants and hydraulic fluids at moderate temperatures. Do not use with water-soluble fluids.
Cross Section Width (in): 0.21
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 5.5
Cross Section Height (mm): 2.2
Material: Urethane Rubber,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 186.7
Inside Diameter (in): 7.35
Cross Section Height (in): 0.09
View More
Compatible Models for part number 8C-9014

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced