Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components8D-5705: 2.48" Outer Diameter Operator Compartment Mounting
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components8D-5705: 2.48" Outer Diameter Operator Compartment Mounting
8D-5705: 2.48" Outer Diameter Operator Compartment Mounting

Cat® Operator Compartment Mounting provides structural support for attaching the operator compartment ensuring stability and vibration isolation

Brand: Cat

Product Images
8D-5705: 2.48" Outer Diameter Operator Compartment Mounting
8D-5705: 2.48" Outer Diameter Operator Compartment Mounting

Cat® Operator Compartment Mounting provides structural support for attaching the operator compartment ensuring stability and vibration isolation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8D-5705

Units of Measure

USMetric
Pilot Outside Diameter (mm): 40.6
Head Outside Diameter (mm): 63.0
Mount Height (in): 2.0
Material: Carbon Steel
Head Outside Diameter (in): 2.48
Inside Diameter (mm): 20.6
Head Thickness (mm): 11.1
Head Thickness (in): 0.44
Pilot Outside Diameter (in): 1.6
Bonded Sleeve: Yes
Inside Diameter (in): 0.81
Mount Height (mm): 50.8
Mount Type: Two-piece - Symmetric
View More
Compatible Models for part number 8D-5705

WHEEL TRACTOR

627B 621B 621R 627E 623B 621E 621 621S 623E

WHEEL SCRAPER

621E 621B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced