Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home8E-9122: SHOE TRACK
Home8E-9122: SHOE TRACK
8E-9122: SHOE TRACK

Cat® Track Shoe Single Grouser, 460mm Wide, Regular Joint

Brand: Cat

Product Images
8E-9122: SHOE TRACK
8E-9122: SHOE TRACK
Contact your dealer for replacement options.

Cat® Track Shoe Single Grouser, 460mm Wide, Regular Joint

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 8E-9122

Description:

  • Track shoes provide flotation and traction for the machine and protection for the link assembly.


Attributes:

  • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.

View More
Specifications for part number 8E-9122

Units of Measure

USMetric
Shoe Width (mm): 460.0
Material: Boron Steel
Plate Thickness (mm): 0
UC System: GD
Joint Type: Regular
ARM: No
Shoe Bolt Hole Spacing B (mm): 125.43
Shoe Bolt Hole Spacing C (mm): 144.47
Shoe Width (in): 18.11
Shoe Bolt Hole Spacing A (mm): 58.72
Plate Thickness (in): 0
Number of Grousers: Single
Bolt Hole Diameter (in): 0.638
Clipped: No
Bolt Hole Diameter (mm): 16.21
View More
Compatible Models for part number 8E-9122

TRACK-TYPE TRACTOR

D5E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced