Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home8G-8512: 716 HOSE
Home8G-8512: 716 HOSE
8G-8512: 716 HOSE

Medium Pressure Hydraulic Hose Assembly

Brand: Cat

Product Images
8G-8512: 716 HOSE
8G-8512: 716 HOSE
Contact your dealer for replacement options.

Medium Pressure Hydraulic Hose Assembly

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8G-8512
Overall Length (mm): 2,175.0
Weight (kg): 4.713
Material: Medium Pressure Hose
View More
Compatible Models for part number 8G-8512

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D6H

RIPPER

6

BULLDOZER

6A 6S 6SU

WINCH

56 56H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced