Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineFuel SystemFuel Pumps8L-5692: Fuel Injection Line
Home
EngineFuel SystemFuel Pumps
8L-5692: Fuel Injection Line
8L-5692: Fuel Injection Line

Cat® Fuel Injection Line delivers pressurized fuel to the engine's combustion chamber, optimizing performance and ensuring reliable fuel delivery

Brand: Cat

Product Images
8L-5692: Fuel Injection Line
8L-5692: Fuel Injection Line

Cat® Fuel Injection Line delivers pressurized fuel to the engine's combustion chamber, optimizing performance and ensuring reliable fuel delivery

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8L-5692
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8L-5692

Units of Measure

USMetric
Width (mm): 127
Height (mm): 76.2
Length (in): 10
Length (mm): 254
Height (in): 3
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 8L-5692

WHEEL TRACTOR

627 627B

TRACK LOADER

977K

SOIL COMPACTOR

815

WHEEL DOZER

814

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 140 120 140G 12F 14G 14E

WHEEL LOADER

966C 980B

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D7F D7G D6C D5

PIPELAYER

572F 572G 571G 571F 561C

INDUSTRIAL ENGINE

3306 D333C

WHEEL SCRAPER

637 627 637B 627B

EXCAVATOR

235

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert