Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsPowerOther Power Converter Components8L-9348: INSULATOR
HomeElectrical & ElectronicsPowerOther Power Converter Components8L-9348: INSULATOR
8L-9348: INSULATOR

Brand: Cat

fallback-image
8L-9348: INSULATOR

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8L-9348

We are still working on adding a specification for this part.

Compatible Models for part number 8L-9348

ENGINE - MACHINE

3208 3408

GENERATOR

SR4

GEN SET ENGINE

3306 3304 3406B 3145 3412 3304B 3208 3406 3408B 3408C 3408 3160 3412C 3150

MARINE ENGINE

D333C 3408B 3304 3306 3304B 3412 3406B 3408 3208 3406 D342C D330C 3306B D342 D343

ENGINE - INDUSTRIAL

3406B

HYDRAULIC CONTROL

48

INDUSTRIAL ENGINE

3304 3306 3412 D333C D342 D343 3160 D342C D330C 3406 3408B

GAS ENGINE

G343 G333C G342C G3304 G3306

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced