Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine ComponentsEngine Covers8L-9361: COVER
Home
EngineEngine ComponentsEngine Covers
8L-9361: COVER
8L-9361: COVER

Brand: Cat

fallback-image
8L-9361: COVER

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications

We are still working on adding a specification for this part.

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models
Engine - Machine
32083408
Generator
SR4
Gen Set Engine
330633043406B314534123304B320834063408B3408C340831603412C3150
Marine Engine
D333C3408B330433063304B34123406B340832083406D342CD330C3306BD342D343
Engine - Industrial
3406B
Hydraulic Control
48
Industrial Engine
330433063412D333CD342D3433160D342CD330C34063408B
Gas Engine
G343G333CG342CG3304G3306
View More
Engine - Machine
32083408
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert