Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsOther Covers & SupportsCustom Supports8N-9482: SUPPORT
HomeStructures & Other Systems ComponentsOther Covers & SupportsCustom Supports8N-9482: SUPPORT
8N-9482: SUPPORT

Brand: Cat

fallback-image
8N-9482: SUPPORT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8N-9482
Material: Gray (Flake) Iron
View More
Compatible Models for part number 8N-9482

PUMPER

SPS343

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

G3516 G3512 G3508 3516C GEN G3516B 3508C G3520B 3516 3508B 3512 3512C 3512B SR5 3508 3516B GEN 3516C 3516B 3516C GEN SET 3516E

POWER MODULE

3516B 3516C XQ2280 XQC1200 PP3516 XQC1600 PMG3516 PM3508 PM3516 PM3512

VEHICULAR ENGINE

3516 3512

ENGINE

G3516J 3516C 3516E 3516PETROLEUM G3520J 3512E 3508PETROL 3512PETROL 3512C

PETROLEUM ENGINE

3516 3512 3516C 3516B 3508C 3508B 3512C 3512B

LOCOMOTIVE ENGINE

3516 3512 3516C 3516B 3508C 3508B 3512E 3512C 3512B 3508

OFF HIGHWAY TRUCK

3508B

PETROLEUM GEN SET

3512B 3512C

GEN SET ENGINE

3516B G3516B G3520B 3508 G3508 G3516 G3512 3512 3512B 3508B 3516

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C 3512 3508

MARINE ENGINE

3512C 3516 3512E 3512 3508 3508C 3508B 3512B 3516B 3516C 3516E

ENGINE - INDUSTRIAL

3512B 3561B 3516B LD700E

INDUSTRIAL ENGINE

3516B 3516C 3512 3516 3508B 3512E 3512B 3512C 3508

GAS ENGINE

G3508J G3512B G3512J G3508B G3520B G3516J G3520J G3516B G3512 G3516 G3508

PETROLEUM PACKAGE

3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced