Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates8P-6997: SPRING
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates8P-6997: SPRING
8P-6997: SPRING

Brand: Cat

fallback-image
Discontinued
8P-6997: SPRING
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 8P-6997

We are still working on adding a description for this part.

Specifications for part number 8P-6997

Units of Measure

USMetric
Outside Diameter (mm): 181.0
Washer Type: Spring-conical
Material: Carbon Steel
Thickness (in): 0.125
Inside Diameter (mm): 111.0
Thickness (mm): 3.18
Inside Diameter (in): 4.37
Outside Diameter (in): 7.126
View More
Compatible Models for part number 8P-6997

TRACK-TYPE TRACTOR

D9T D9R D9L D8L D9N D10N

RIPPER

10 9 8

PIPELAYER

589

BULLDOZER

9U 8S 8U 10SU 10U 9S 9SU 9C 8A

WINCH

59 58 59N 58L 59L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced