Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home8T-7044: Studs - Taper Lock
Home8T-7044: Studs - Taper Lock
8T-7044: Studs - Taper Lock

Metric, Coarse Thread UNC

Brand: Cat

Product Images
8T-7044: Studs - Taper Lock
8T-7044: Studs - Taper Lock

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-7044
Material: Stainless Steel,Alloy Zinc
Thread Size (dia x pitch) (mm): M10 × 1.50
Stud Type: Taper Lock
Screw Length - A (mm): 40
Thread: Coarse Thread UNC
View More
Compatible Models for part number 8T-7044

PUMPER

SPP101

GENERATOR

LC51XX SR4B

TRUCK ENGINE

C7 C9 C-10 C-12 3176 3126B 3126E C-9 3176B 3114 3116 3126 C11 C13

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT18F IT38G II IT24F IT12B IT14F IT38G IT14B IT38F IT28G IT28F

WHEEL HARVESTER

570B 580B 550 570 580

SITE PREP TRACTOR

586C

LOAD HAUL DUMP

R1600G R1600 R1700G R1700 II

OFF HIGHWAY TRUCK

793F 798 AC 793 798 796 AC 794 AC

MOTOR GRADER

120H 14 120M 120K 135H 163H 120H ES 160 140M 140K 140H 140G 14L 150 140K 2 140 143H 14H 12H 12M 12K 160K 160H 160M 140M 2 135H NA 160M 2 120H NA 120K 2

WHEEL SKIDDER

535C 535B 545C 525C 525B

TRACK-TYPE TRACTOR

D6T LGP D6R III D7R LGP D6T LGPPAT D6R XL D6R II 30/30 D6T XW D6T XL D5M D5N D6R D6T D6M D6N D7E D7R D8T D6R STD D6T XL PAT D6T XW PAT DEUCE D10T D7R II D6R LGP D7R XR

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-2455D BG-2455C BG-240C AP-900B AP-1000B AP-1000D AP-1050B AP-1050 BG-260D BG-260C AP-1055B AP-1055D AP-1000 BG-245C

MARINE ENGINE

3126 3116 C175-16

PIPELAYER

572R II 587T 561N 561M PL72

EXCAVATOR

320-A L 325-A FM L 325B L 336D2 LXE 320-A S 320-A N 336D 324D 325-A 336D2 L 322B LN 326D L 340D2 L 214B 322N 325 LN 322-A LN 325C L 213B 322B 322C 336D LN 325C FM EL240B EL240C 330D FM 224B 212B 325B LN 325D L E240C E240B 325 L 206B 330C L 336D L 336D2 205B 330C FM 322-A 325B 324D L 330D L 322-A L E120B 322-A N 325C 325D 322B L 325-A LN 330D MH 329D L 214B FT 330D LN E110B 325-A L 322 LN 320-A 336D2 GC 340D L 322 L EL200B 320N 336D2 XE 330C LN 320B 211B E200B 320B S 320B N 320B L 322C FM 330C 330D M318 320 L 336D2 L XE 330C MH M320

VIBRATORY COMPACTOR

CS-573 CP-533D CP-533C CS-583 CS-531D CS-563 CS-531C CS-533 CS-531 CP-563 CS-533C CS-533D CP-563D CB-434 CP-563C CB-634 CS-583C CS-583D CP-533 CB-634C CB-634D CS-573C CS-573D CS-563C CS-563D

PETROLEUM PACKAGE

TH31-C9P

MOBILE HYD POWER UNIT

330D L 340D2 L 336D L 336D 330D 330C

WHEEL TRACTOR

613C II

GENERATOR SET

C9 GEN SET C175-16GENSET C9 C175-20 C175-16 XQP300 D250GC D300GC

COMBINE HARVESTER

460

ENGINE

C175-16 3126

TRACK LOADER

973C 973D 963B 963C 953B 953C

PETROLEUM ENGINE

C9 C7 C175-16

SOIL COMPACTOR

815B

LOCOMOTIVE ENGINE

C175-16

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

918F 928G 960F 950G II 950G 962H 950F 962G 950H 966D 966F 966E 966F II 938G II 924F 962G II 928F 938G 938F 950F II

TELEHANDLER

RT80 RT100

FORWARDER

584 574 584HD

INDUSTRIAL TRACTOR

TK381 TK371

GEN SET ENGINE

3116 3114 POWER SYS 3126B

ENGINE - MACHINE

3116 3114 3176C C9 C-9

CHALLENGER

55 75 MTC735 MT765 MTC745 MT755 MT745 MT735 65C 65E 65D 75D 75C MTC755 75E MTC765 85C 35 45

ARTICULATED TRUCK

D20D D250D

COMBINE

470 465 460

ROTARY/TRACK DRILLS

MD5075 MD5075C

RIPPER

953B

WHEELED EXCAVATOR

M325C MH M330D M325B

INDUSTRIAL ENGINE

3126 3126B 3116 3114 C7 C9 3176C 3176B C175-16 3196 C-9

WHEEL SCRAPER

613C

TRUCK

795F XQ 793F 797F 794 AC 793F CMD 793F OEM 795F AC

WHEEL FELLER BUNCHER

543 533 573 TK370 TK380

LOGGER

322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced