Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home8T-7162: SEAL
Home8T-7162: SEAL
8T-7162: SEAL

Brand: Cat

fallback-image
Discontinued
8T-7162: SEAL
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Material: Silicone / MQ / VMQ / PMQ Rubber
Cross Section Diameter (mm): 99,999.99
Inside Diameter (mm): 99,999.99
Cross Section Diameter (in): 3,937.008
Inside Diameter (in): 3,937.008
Units of MeasureUSMetric
Material: Silicone / MQ / VMQ / PMQ Rubber
Cross Section Diameter (mm): 99,999.99
Inside Diameter (mm): 99,999.99
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9LD7HD6D SRD6DD4HD8LD6ED6HD5BD11ND10
Wheel Tractor
657E637E631E651E
Ripper
1110698
Pipelayer
561D
Hydraulic Control
153163
Wheel Scraper
637E657E
Bulldozer
8S6S11U10C9C10S9U6SU10U9S11SU6A8A
Winch
56555956H
View More
Track-Type Tractor
D9LD7HD6D SRD6DD4HD8LD6ED6HD5BD11ND10
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-7162
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8T-7162

We are still working on adding a description for this part.

Specifications for part number 8T-7162

Units of Measure

USMetric
Material: Silicone / MQ / VMQ / PMQ Rubber
Cross Section Diameter (mm): 99,999.99
Inside Diameter (mm): 99,999.99
Cross Section Diameter (in): 3,937.008
Inside Diameter (in): 3,937.008
View More
Compatible Models for part number 8T-7162

TRACK-TYPE TRACTOR

D9L D7H D6D SR D6D D4H D8L D6E D6H D5B D11N D10

WHEEL TRACTOR

657E 637E 631E 651E

RIPPER

11 10 6 9 8

PIPELAYER

561D

HYDRAULIC CONTROL

153 163

WHEEL SCRAPER

637E 657E

BULLDOZER

8S 6S 11U 10C 9C 10S 9U 6SU 10U 9S 11SU 6A 8A

WINCH

56 55 59 56H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert