Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home8T-9731: General Duty, Dry, Starting Battery
Home8T-9731: General Duty, Dry, Starting Battery
8T-9731: General Duty, Dry, Starting Battery

12 Volt 950 Cold Cranking Amps General Duty Battery

Brand: Cat

Product Images
8T-9731: General Duty, Dry, Starting Battery
8T-9731: General Duty, Dry, Starting Battery

12 Volt 950 Cold Cranking Amps General Duty Battery

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 8T-9731

Description:
Cat® Batteries supply your equipment with the necessary energy to operate.

Attributes:
1) Industry leading cold cranking amp capability
2) Maximum vibration resistance
3) Maintenance free or low maintenance designs are available in wet and dry configurations

Application:
Ideal for Cat machine and engine applications

View More
Specifications for part number 8T-9731

Units of Measure

USMetric
Length (in): 15.7
Application: Starting
Weight - Dry (kg): 15.0
Voltage (volts): 12
AMP Hr Cap @ 20 Hrs: 156.0
Battery Type: Dry
Group Size: 7d
Width (mm): 178.0
Nominal Acid To Fill (L): 7.1
Reserve Capacity (Mins): 350.0
Equipment Type: INDUSTRIAL,AGRICULTURAL,TRUCK
Maintenance Type: Low Maintenance
Weight - Wet (lb): 59.5
Weight - Dry (lb): 34.0
Terminal: SAE Posts
Weight - Wet (kg): 27.0
Grid Type: Low Antimony Grid Design
Nominal Acid To Fill (QT): 7.5
Cold Cranking Amps (CCA): 950.0
Length (mm): 399.0
View More
Compatible Models for part number 8T-9731

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced