Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesBulbs8T-9749: Miniature Lamp
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesBulbs8T-9749: Miniature Lamp
8T-9749: Miniature Lamp

Cat® 26.5 mm Outer Diameter Miniature Lamp for taillight

Brand: Cat

Product Images
8T-9749: Miniature Lamp
8T-9749: Miniature Lamp
8T-9749: Miniature Lamp
8T-9749: Miniature Lamp
8T-9749: Miniature Lamp

Cat® 26.5 mm Outer Diameter Miniature Lamp for taillight

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-9749

Units of Measure

USMetric
Standard Color: Clear
Diameter (in): 1.04
Length (in): 2.11
Diameter (mm): 26.5
Material: Glass Ceramic
Voltage Rating (volts): 28
Voltage (volts): 24
Light Type: Halogen
ANSI Number: 1638
Length (mm): 53.8
View More
Compatible Models for part number 8T-9749

QUARRY TRUCK

771D 775D

TRUCK

785 789 69D 795F XQ 793F AC 793F CMD 773E 793 793D 773D 793B 797F 793C 797 793F 795F AC 769D 789C 777C 777B 789B 785C 777D 793F OEM 775E 775D 785B 793F XQ

SITE PREP TRACTOR

2864C 586C

TRACTOR

776D 784C 784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced