Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home8U-4781: NBR (75) O-Ring
Home8U-4781: NBR (75) O-Ring
8U-4781: NBR (75) O-Ring

Brand: Cat

Product Images
8U-4781: NBR (75) O-Ring
8U-4781: NBR (75) O-Ring
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 8U-4781

We are still working on adding a description for this part.

Specifications for part number 8U-4781

Units of Measure

USMetric
Polymer: Nbr (nitrile Butadiene)
Material: NBR (75),Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 75a
Cross Section Diameter (mm): 2.0
Inside Diameter (mm): 86.0
Cross Section Diameter (in): 0.079
Inside Diameter (in): 3.386
Seal Inside Diameter (mm): 86.0
View More
Compatible Models for part number 8U-4781

EXCAVATOR

206 214B 213B 214B FT 212

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced