Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home8V-8583: XT-5ES HOSE
Home8V-8583: XT-5ES HOSE
8V-8583: XT-5ES HOSE

XT-5 ES High Pressure Hose Assembly

Brand: Cat

Product Images
8V-8583: XT-5ES  HOSE
8V-8583: XT-5ES HOSE
Contact your dealer for replacement options.

XT-5 ES High Pressure Hose Assembly

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8V-8583
Overall Length (mm): 1,400.0
Weight (kg): 8.3
View More
Compatible Models for part number 8V-8583

GEN SET ENGINE

3406

FRONT SHOVEL

235C

EXCAVATOR

235B 235C 235 235D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced