Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home8W-3166: XT-3ES HOSE
Home8W-3166: XT-3ES HOSE
8W-3166: XT-3ES HOSE

XT-3 ES High Pressure Hose Assembly

Brand: Cat

Product Images
8W-3166: XT-3ES  HOSE
8W-3166: XT-3ES  HOSE
8W-3166: XT-3ES  HOSE
8W-3166: XT-3ES  HOSE
8W-3166: XT-3ES HOSE
Contact your dealer for replacement options.

XT-3 ES High Pressure Hose Assembly

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8W-3166
Overall Length (mm): 920.0
Material: High Pressure Hose
View More
Compatible Models for part number 8W-3166

WHEEL SCRAPER

627F 637E 627E

TRUCK

793F CMD 793F 793F OEM 797B 793F XQ

OFF HIGHWAY TRUCK

793F

MOTOR GRADER

12H NA 140H NA 12H 120H 163H 16H NA 135H NA 12H ES 140H ES 14H NA 120H ES 143H 135H 160H NA 140K 160H 163H NA 120K 140H 160H ES 14H 120H NA 120K 2 16H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced