Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home8W-5150: XT-3ES HOSE
Home8W-5150: XT-3ES HOSE
8W-5150: XT-3ES HOSE

XT-3 ES High Pressure Hose Assembly

Brand: Cat

Product Images
8W-5150: XT-3ES  HOSE
8W-5150: XT-3ES  HOSE
8W-5150: XT-3ES  HOSE
8W-5150: XT-3ES  HOSE
8W-5150: XT-3ES HOSE

XT-3 ES High Pressure Hose Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8W-5150
Overall Length (mm): 666.0
Weight (kg): 1.37
Material: High Pressure Hose
View More
Compatible Models for part number 8W-5150

WHEEL SKIDDER

508

INTEGRATED TOOLCARRIER

IT18B

TRUCK

785 785C 785D 785B

TRACTOR

784C 784B

OFF HIGHWAY TRUCK

785D

WHEEL LOADER

916

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced