Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home8W-5406: 716 HOSE
Home8W-5406: 716 HOSE
8W-5406: 716 HOSE

Medium Pressure Hydraulic Hose Assembly

Brand: Cat

Product Images
8W-5406: 716 HOSE
8W-5406: 716 HOSE
Contact your dealer for replacement options.

Medium Pressure Hydraulic Hose Assembly

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8W-5406
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8W-5406
Overall Length (mm): 792.0
Weight (kg): 4.3
Material: Medium Pressure Hose
View More
Compatible Models for part number 8W-5406

WHEEL TRACTOR

633E II 637G 637E 631E 631G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert