Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home8W-5426: HOSE A
Home8W-5426: HOSE A
8W-5426: HOSE A

Low Pressure Engine and Air Brake Hose Assembly

Brand: Cat

Product Images
8W-5426: HOSE A
8W-5426: HOSE A
8W-5426: HOSE A
8W-5426: HOSE A
8W-5426: HOSE A

Low Pressure Engine and Air Brake Hose Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8W-5426
Overall Length (mm): 633.0
Weight (kg): 0.28
Material: Low Pressure Hose,Carbon Steel
View More
Compatible Models for part number 8W-5426

TRUCK ENGINE

3116

WHEEL TRACTOR

631E 637E

QUARRY TRUCK

771D 771C 775B

TRUCK

773D 769D 769C 773B 775D

TRACTOR

772B 768C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced