Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights8Y-6335: 24 Volt Interior Map Light
HomeElectrical & ElectronicsLights & Light AccessoriesLights8Y-6335: 24 Volt Interior Map Light
8Y-6335: 24 Volt Interior Map Light

Cat® 24 Volt Interior Map Light used in Operator Cabin

Brand: Cat

Product Images
8Y-6335: 24 Volt Interior Map Light
8Y-6335: 24 Volt Interior Map Light
8Y-6335: 24 Volt Interior Map Light
8Y-6335: 24 Volt Interior Map Light
8Y-6335: 24 Volt Interior Map Light

Cat® 24 Volt Interior Map Light used in Operator Cabin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8Y-6335

Units of Measure

USMetric
Width (mm): 74.0
Height (mm): 74.0
Height (in): 2.91
Width (in): 2.91
View More
Compatible Models for part number 8Y-6335

WHEEL TRACTOR

631K 621K OEM 621H

OFF-HIGHWAY TRUCK

D10R

WHEEL TRACTOR-SCRAPER

621 632 631

QUARRY TRUCK

772G 770G

TRUCK

772G 793F AC 793F CMD 775G 775F 772G OEM 773G LRC 775G OEM 793F OEM 793F XQ 770G 795F XQ 773G 797F 773F 793F 795F AC 775G LRC 773G OEM 770G OEM 777G 777F

WHEEL DOZER

844 854G 854K 854 844H 844K

OFF HIGHWAY TRUCK

789G 772 777G 770 777 775 773 793F

WHEEL LOADER

993K 992G 992K 990 II 994F 994K 994H 990K 990H 990

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced