Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance8Y-6859: SPRING KIT-SUSP
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
8Y-6859: SPRING KIT-SUSP
8Y-6859: SPRING KIT-SUSP

Cat® Suspension Spring Kit

Brand: Cat

Product Images
8Y-6859: SPRING KIT-SUSP
8Y-6859: SPRING KIT-SUSP
8Y-6859: SPRING KIT-SUSP
8Y-6859: SPRING KIT-SUSP
8Y-6859: SPRING KIT-SUSP

Cat® Suspension Spring Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

3D-2975: 0.89mm Thick External Retaining Ring
3D-2975: 0.89mm Thick External Retaining RingQuantity: 2
5P-8445: 22.1mm Outer Diameter External Retaining Ring
5P-8445: 22.1mm Outer Diameter External Retaining RingQuantity: 1
8Y-6019: Bushing
8Y-6019: BushingQuantity: 2
8Y-5963: Spring
8Y-5963: SpringQuantity: 2
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Specifications for part number 8Y-6859

We are still working on adding a specification for this part.

Compatible Models for part number 8Y-6859

INTEGRATED TOOLCARRIER

IT18F IT24F IT14G IT28G IT28F IT28B

TRACK LOADER

963 973 939 933 943 953 973C 963B 953B 953C

SOIL COMPACTOR

825C 815F

EJECTOR TRUCK

D400E II

WHEEL DOZER

834B 824C 814F

WINCH

57H 56H 59N 59L 58L 59

LANDFILL COMPACTOR

836 826C 816F

MOTOR GRADER

120H 14 120M 120K 135H 160H ES 120M 2 12H NA 16M 163H 120H ES 160 140M 140K 140H 16H 140H NA 150 14M 140 143H 14H 12H 12M 12M 2 160K 160H 160M 140M 3 AWD 16H NA 140M 2 160H NA 135H NA 12H ES 14H NA 163H NA 160M 2 120H NA 140H ES 120K 2

COMPACT WHEEL LOADER

914G

WHEEL LOADER

918F 928G 960F 988F II 928HZ 950F 994 988F 966F 930G 930H 980F II 966F II 924GZ 924HZ 924F 936F 924H 924G 992D 980C 980F 928F 938F 970F 950F II

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D6R III D6G2 LGP D6H II D7R LGP D8 GC D6R XL D9 GC D4H III D6R II D3C III D4C III D6T XW D3G D5H XL D6T XL D5C III D7R SERIES D4G D4H D8GC D5R2 D6N OEM D5M D5N D5H D5G D7G2 D6R D6T D6M D6N D6H D7R D7H D8T D8R D8L D8N D6R STD D9T D9R D8R II D9L D9N D6G2 XL D4H XL D10N D10R D10T D11N D11R D11T D7R II D6R LGP D7R XR

ARTICULATED TRUCK

D20D D35HP D30C D30D D35C D300E D300D D400E D250E D250D D400D D25D D25C D350E D350D D350C D350E II D400 D40D D400E II

RIPPER

953B D5 963 953 11 10 943 6 5 9 8

PIPELAYER

572R II 587T 587R 561N 583T 583R PL83 PL87

MINING EXCAVATOR

5130 5230

QUARRY TRUCK

775B 771C

TRUCK

785 789 793B 785C 773B 785B 777C 789B 769C

WATER FORDING TRACTOR

D7R II

TRACTOR

776C 768C 772B 784B

BULLDOZER

10SU 6SU 11SU 8U 9U 834U 834S 5P 5S 6A 6S 11U 10U 8A 9SU 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert