Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home9B-4512: BAIL A
Home9B-4512: BAIL A
9B-4512: BAIL A

Brand: Cat

fallback-image
9B-4512: BAIL A

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9B-4512

We are still working on adding a specification for this part.

Compatible Models for part number 9B-4512

TRACK-TYPE TRACTOR

D4D D8H D9E D9G

WHEEL TRACTOR

621 666 641 651 657

MARINE ENGINE

D353E D337 D337F D353C D353D D397D D315 D375D D326F D342C D342 D343

PIPELAYER

583H 561B 594

INDUSTRIAL ENGINE

D320A D398 D353C D353E D353D D342 D343 D342C D398B D379 D379B

TRACK LOADER

977H 977K 955C 955H 955K

GAS ENGINE

G398 G379A G342C G379

BULLDOZER

977A

WHEEL DOZER

834 824B 824

MOTOR GRADER

16 12E

WHEEL LOADER

980 988

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced