Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9C-6916: SCREW
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws9C-6916: SCREW
9C-6916: SCREW

Brand: Cat

fallback-image
9C-6916: SCREW

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9C-6916

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel
Bolt Type: Countersunk (flat)
Thread Size (in): 0
Coating: Zinc
Class or Grade: Iso 898-1 Class 4.8
Bolt Length (in): 0.315
Thread Size (mm): M4
Bolt Length (mm): 8.0
Thread Size (dia x pitch) (mm): M4x0.7
Grip Length (in): 0.161
Grip Length (mm): 4.1
View More
Compatible Models for part number 9C-6916

LOGGER

227

EXCAVATOR

229 219 225 245 219D 245D 231D 215C 225B 215D 235B 225D 235C 245B 235D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced