Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home9G-6402: TRACK G DG
Home9G-6402: TRACK G DG
9G-6402: TRACK G DG

Cat® Track Gp

Brand: Cat

Product Images
9G-6402: TRACK G DG
9G-6402: TRACK G DG
Contact your dealer for replacement options.

Cat® Track Gp

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 9G-6402

Description:

  • Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.


Attributes:

  • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.
  • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

View More
Specifications for part number 9G-6402

Units of Measure

USMetric
Number of Track Sections: 38.0
Track Pitch (mm): 171.5
Bolt Size (in): 5/8
Track Pitch (in): 6.8
Shoe Type: Double Grouser
Bolt Size (mm): 5/8
Shoe Width (in): 14.0
View More
Compatible Models for part number 9G-6402

TRACK LOADER

941B 941

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced