Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home9J-9868: HEAD
Home9J-9868: HEAD
9J-9868: HEAD

Cat® Hydraulic Cylinder Head

Brand: Cat

Product Images
9J-9868: HEAD
9J-9868: HEAD
Contact your dealer for replacement options.

Cat® Hydraulic Cylinder Head

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

Description:
The hydraulic cylinder head or cap is connected to the rod end of a hydraulic cylinder tube or barrel by means of threading or bolts. The main function of the head is to enclose hydraulic pressure within the cylinder tube or barrel. The hydraulic cylinder head also contains an integrated rod sealing arrangement that prevents hydraulic system contamination from external particles.


Attributes:
Cat Cylinders feature an innovative sealing system that absorbs pressure spikes, withstands side loading, and guards against contaminant entry better than competitive designs.


Recommended Application:
Cat hydraulic cylinder heads are designed for specific cylinder applications.

Description:
The hydraulic cylinder head or cap is connected to the rod end of a hydraulic cylinder tube or barrel by means of threading or bolts. The main function of the head is to enclose hydraulic pressure within the cylinder tube or barrel. The hydraulic cylinder head also contains an integrated rod sealing arrangement that prevents hydraulic system contamination from external particles.


Attributes:
Cat Cylinders feature an innovative sealing system that absorbs pressure spikes, withstands side loading, and guards against contaminant entry better than competitive designs.


Recommended Application:
Cat hydraulic cylinder heads are designed for specific cylinder applications.

Specifications
Specifications
Material: Low Alloy Steel,Structural Steel,Oil Fluid
Material: Low Alloy Steel,Structural Steel,Oil Fluid
View More
Compatible Models
Compatible Models
Wheel Tractor
633E II631E
Pipelayer
589578
Truck
777777C777B777D
Logger
227
Tractor
776776D776C776B
Motor Grader
12H NA140H NA12G24H120H130G16H NA135H NA12H ES140H ES14H NA120H ES143H135H160H NA163H NA160G140G160H ES120H NA14G16G
Wheel Loader
992D
Ripper Scarifier
130G140G12G16G
View More
Wheel Tractor
633E II631E
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert