Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home9K-0469: GUARD A
Home9K-0469: GUARD A
9K-0469: GUARD A

Cat® Guard As-Guiding

Brand: Cat

Product Images
9K-0469: GUARD A
9K-0469: GUARD A
Contact your dealer for replacement options.

Cat® Guard As-Guiding

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9K-0469
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9K-0469

Description:

  • Track guiding guards assist in guiding and protecting the link assembly and rollers from debris and material.

View More
Specifications for part number 9K-0469
Material: Structural Steel,Alloy Steel
View More
Compatible Models for part number 9K-0469

TRACK LOADER

955K 955L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert