Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home9K-8550: PIN TRACK
Home9K-8550: PIN TRACK
9K-8550: PIN TRACK

Cat® Pin-Track

Brand: Cat

Product Images
9K-8550: PIN TRACK
9K-8550: PIN TRACK
Contact your dealer for replacement options.

Cat® Pin-Track

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 9K-8550

Description:

  • Track pins, along with the bushings, hold the track links together. The pin acts as a hinge at an adjoining bushing.


Attributes:

  • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.

View More
Specifications for part number 9K-8550
Diameter (mm): 33.4
Material: Alloy Iron,Carbon Steel,Boron Steel
Length (mm): 183.4
View More
Compatible Models for part number 9K-8550

TRACK-TYPE TRACTOR

D4H D4D D4E D4E SR D5C

RIPPER

3 953 951 4 943

HYDRAULIC CONTROL

143 141 140

TRACK LOADER

941B 943 941

BULLDOZER

4S 4P D5C PATLGP 5A PAT D5C PAT 4A

WINCH

53 55 54

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced