Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageRolling ComponentsCast and Forged Idlers9K-9113: BEARING
Home
UndercarriageRolling ComponentsCast and Forged Idlers
9K-9113: BEARING
9K-9113: BEARING

Cat® Idler Interchangeable

Brand: Cat

Product Images
9K-9113: BEARING
9K-9113: BEARING
Contact your dealer for replacement options.

Cat® Idler Interchangeable

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9K-9113
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9K-9113

Units of Measure

USMetric
Center Flange Width (mm): 99999.99
Tread Diameter (in): 3,937.008
Tread Type: Unknown
Tread Diameter (mm): 99,999.99
Material: Carbon Steel,Alloy Mixed: Metal
Center Flange Width (in): 3937.008
Bore Diameter (mm): 54.05
Idler Rim Width (mm): 99999.99
Undercarriage Width (mm): 127.0
Idler Rim Width (in): 3937.008
Machine Side: Interchangeable
Height (mm): 245.36
Bore Diameter (in): 2.128
Length (mm): 208.28
View More
Compatible Models for part number 9K-9113

TRACK-TYPE TRACTOR

D4D D4E D4E SR

RIPPER

4

HYDRAULIC CONTROL

143 140

TRACK LOADER

941B 941

BULLDOZER

4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert