Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home9L-1280: SHAFT
Home9L-1280: SHAFT
9L-1280: SHAFT

Oil Pump Shaft

Brand: Cat

Product Images
9L-1280: SHAFT
9L-1280: SHAFT
Contact your dealer for replacement options.

Oil Pump Shaft

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 9L-1280

Description:

  • Shafts are important components of oil pumps, which circulate engine oil to the rotating bearings, pistons and camshafts of engines


Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

View More
Specifications for part number 9L-1280

Units of Measure

USMetric
Width (mm): 127.0
Diameter (in): 0.741
Pin Length (in): 4.4
Height (mm): 20.4
Diameter (mm): 18.81
Material: Carbon Steel
Pin Length (mm): 111.76
Length (mm): 203.2
View More
Compatible Models for part number 9L-1280

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced