Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes9N-2057: Tube Assembly
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes9N-2057: Tube Assembly
9N-2057: Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
9N-2057: Tube Assembly
9N-2057: Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9N-2057

Units of Measure

USMetric
Outside Diameter (mm): 6.35
Material Description: Steel
Outside Diameter (in): 0.25
View More
Compatible Models for part number 9N-2057

ENGINE - MACHINE

3208

TRUCK ENGINE

3208

WHEEL TRACTOR

613B 613

LOGGER

227

EXCAVATOR

229 225 225B

VIBRATORY COMPACTOR

CS-553 CS-551 CP-553 CB-614

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced