Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips9R-9290: 13mm Dual Tube P Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips9R-9290: 13mm Dual Tube P Clip
9R-9290: 13mm Dual Tube P Clip

Cat® 13mm Inner Diameter Dual Tube P Clip

Brand: Cat

Product Images
9R-9290: 13mm Dual Tube P Clip
9R-9290: 13mm Dual Tube P Clip
9R-9290: 13mm Dual Tube P Clip
9R-9290: 13mm Dual Tube P Clip
9R-9290: 13mm Dual Tube P Clip

Cat® 13mm Inner Diameter Dual Tube P Clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9R-9290

Units of Measure

USMetric
Clamp Width (in): 0.98
Clamp Width (mm): 25.0
Diameter (in): 0.51
Diameter (mm): 13.0
Length (in): 3.15
Length (mm): 80.0
Thickness (in): 0.1
Thickness (mm): 2.5
Material: Carbon Steel
View More
Compatible Models for part number 9R-9290

MINI HYD EXCAVATOR

307B

INTEGRATED TOOLCARRIER

IT14G IT14G2

BACKHOE LOADER

420F2 424B2 424D 424B 432E 442D 420E 442E 434E 422E 432D 444E 428D 438C 428E 438D 428B 428C 438B 424B HD

TELEHANDLER

TH560B TH360B TH460B

COMPACT WHEEL LOADER

914G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced